IESNA:LM-63-2002
[TEST]P951795
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47046
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5520 6911.5 8169.4 9143.3 9937.4 10386.7 10597.9 10673.2 11054.5 11870.5
13218.3 14920.6 16596.3 17934.4 19104.9 20173.5 20848.6 21021 20605.7 19554.2
17431.7 13762.3 11360.5 9514.8 7535.6 5301.4 3484.9 2443.1 1906.4 1646.5
1493.5 1255.5 1063.7 369.1 179.7 29.1 0
5520 6960.1 8230.2 9221 9949.5 10442.5 10695.1 10765.5 11081.2 11817
13062.8 14731.2 16375.3 17759.5 18942.2 20010.8 20812.2 21101.1 20836.4 19945.2
18172.4 14782.2 11819.5 9925.2 7970.3 5779.8 3800.6 2564.5 1967.1 1704.8
1508.1 1275 1073.4 456.6 191.9 36.4 0
5520 6899.3 8145.2 9145.7 9925.2 10491.1 10804.4 10937.9 11185.6 11846.2
12907.4 14388.8 15967.3 17358.8 18483.2 19381.8 20224.5 20634.9 20530.5 19818.9
18393.4 16064.5 12805.4 10532.4 8592 6469.5 4320.3 2870.5 2122.5 1763.1
1556.7 1355.1 1160.8 886.4 451.7 53.4 0
5520 6899.3 8108.7 9106.8 9939.8 10578.5 11005.9 11229.3 11462.5 11972.5
12761.7 13910.4 15275.2 16584.2 17638.1 18502.7 19228.8 19816.5 19974.3 19741.2
18883.9 17293.3 15059.1 12414.4 9925.2 7712.9 5393.7 3453.3 2355.6 1792.2
1546.9 1343 1146.2 913.1 641.1 250.1 0
5520 6695.3 7868.3 8893.1 9772.2 10549.4 11168.6 11579 11841.3 12244.4
12900.1 13742.8 14833.2 15943 16941.1 17800.8 18500.2 19121.9 19563.9 19682.9
19447.3 18723.7 17320 15197.5 12718 10185.1 7589 5002.7 3142.5 2107.9
1607.7 1428 1241 947.1 638.7 199.1 0
5520 6588.5 7647.3 8645.4 9568.2 10423.1 11200.2 11814.6 12232.3 12623.3
13113.8 13818.1 14634.1 15603 16579.3 17550.7 18376.4 19022.4 19510.5 19913.6
20226.9 20122.5 19682.9 18684.8 16960.6 14726.4 11853.5 9089.8 6112.5 3773.9
2447.9 1673.2 1211.8 733.4 369.1 97.1 0
5520 6384.5 7304.9 8244.7 9157.8 10053.9 10918.5 11688.3 12327 12839.4
13359.1 13927.4 14551.5 15328.6 16219.9 17230.1 18269.5 19272.5 20161.3 20943.3
21654.8 22436.8 22788.9 23007.5 22958.9 21968.1 20076.3 17062.6 13075 8856.7
5112 2654.3 1355.1 782 381.3 131.1 0
5520 6229.1 6967.3 7773.6 8609 9398.3 10245.8 11069.1 11860.7 12560.1
13259.6 13908 14495.7 15129.5 15794.9 16508.9 17337 18274.4 19299.2 20387.2
21574.7 23279.5 24656.5 25496.7 26453.5 27145.7 27235.5 26305.4 23886.6 19971.9
14551.5 9391 4786.6 1952.5 697 136 0
5520 5949.8 6469.5 7071.8 7732.3 8431.7 9143.3 9847.5 10544.5 11260.9
12011.3 12705.9 13461.1 14250.4 15071.2 15894.5 16807.6 17832.4 18966.5 20251.2
21752 24027.5 26286 27832.9 29807.3 32131.3 34618.1 36276.8 35922.2 32583
25708 16666.7 7069.3 2158.9 680 140.9 0
5520 5901.2 6418.5 6972.2 7596.3 8256.9 8932 9604.7 10270.1 10945.2
11610.6 12300.3 13028.8 13818.1 14634.1 15481.6 16423.9 17465.7 18631.4 19959.8
21458.1 23867.2 26142.7 27818.4 29928.7 32461.6 35176.7 36905.8 36577.9 33027.5
25555 15627.3 5988.7 1653.8 534.3 121.4 0
5520 5716.7 5983.8 6343.2 6777.9 7251.5 7729.9 8232.6 8752.3 9276.8
9806.2 10352.7 10903.9 11486.8 12113.3 12776.3 13504.8 14330.5 15326.2 16462.7
17847 20047.2 21715.6 23362.1 25370.4 27786.8 30055 31038.5 30011.3 26094.1
19262.8 10721.8 3091.5 648.4 216.1 48.6 0
5520 5580.7 5731.2 5947.4 6246.1 6569.1 6921.2 7283 7649.7 8040.7
8422 8788.7 9167.5 9544 9942.2 10362.4 10804.4 11341 11962.7 12769
13934.7 15382.1 16368 17470.6 18789.2 20226.9 21208 20865.6 19151.1 15935.8
11508.6 5889.1 1920.9 573.1 196.7 46.1 0
5520 5459.2 5481.1 5580.7 5743.4 5910.9 6131.9 6350.5 6566.6 6792.5
6989.2 7166.5 7314.6 7450.6 7545.3 7606 7666.7 7708 7776 7933.9
8312.7 8536.1 8577.4 8660 8788.7 8905.3 8587.1 7579.3 6141.7 4551
3093.9 1753.4 879.1 371.6 179.7 63.1 0
5520 5204.3 5017.3 4920.1 4910.4 4949.3 5014.8 5087.7 5138.7 5170.3
5167.8 5107.1 5012.4 4878.8 4701.6 4485.4 4225.6 3956 3708.3 3477.6
3239.6 3028.3 2851 2705.3 2579.1 2450.3 2290.1 2073.9 1775.2 1374.5
1000.5 735.8 510 327.8 187 53.4 0
5520 4968.7 4626.3 4475.7 4439.3 4470.8 4538.8 4611.7 4648.1 4638.4
4587.4 4497.6 4366.4 4203.7 4014.3 3820 3618.4 3416.9 3217.7 2999.2
2778.2 2579.1 2433.3 2345.9 2311.9 2316.8 2311.9 2243.9 2076.4 1797.1
1367.2 942.3 660.5 434.7 216.1 48.6 0
5520 4784.1 4371.3 4208.6 4215.9 4308.1 4410.1 4475.7 4480.6 4436.9
4351.9 4230.4 4087.1 3922 3747.2 3574.7 3392.6 3200.7 3004 2821.9
2683.5 2564.5 2484.3 2433.3 2389.6 2338.6 2258.5 2175.9 2073.9 1911.2
1663.5 1306.5 857.3 473.6 225.8 48.6 0
5520 4606.8 4181.9 4072.6 4140.6 4266.9 4366.4 4415 4395.6 4320.3
4203.7 4065.3 3905 3747.2 3579.6 3416.9 3305.2 3171.6 3004 2870.5
2780.6 2661.6 2474.6 2326.5 2229.4 2134.6 2037.5 1940.4 1852.9 1772.8
1678.1 1525.1 1248.2 956.8 561 136 0
5520 4507.3 4082.3 4021.6 4138.1 4259.6 4359.1 4388.3 4342.1 4223.1
4079.9 3917.2 3742.3 3586.9 3453.3 3378 3288.2 3195.9 3106 2906.9
2729.6 2588.8 2447.9 2316.8 2180.8 2061.8 1945.2 1838.4 1726.7 1597.9
1471.7 1357.5 1190 1027.3 718.8 279.3 0
5520 4422.3 4019.2 4011.9 4140.6 4257.1 4344.6 4354.3 4283.9 4155.1
3992.4 3812.7 3652.4 3504.3 3404.7 3319.7 3210.5 3062.3 2931.2 2773.3
2651.9 2515.9 2382.3 2260.9 2158.9 2054.5 1942.8 1828.7 1695.1 1546.9
1384.2 1241 1056.4 799 529.4 221 0
5520 4373.7 3987.6 4009.4 4150.3 4264.4 4342.1 4327.6 4237.7 4084.7
3895.3 3718 3567.5 3453.3 3399.9 3271.2 3072 2841.3 2749.1 2671.3
2532.9 2426.1 2333.8 2197.8 2095.8 2015.6 1911.2 1787.4 1639.2 1476.5
1299.2 1221.5 1051.5 687.3 500.3 306 0
5520 4364 3968.2 4011.9 4152.7 4269.3 4339.7 4320.3 4211 4038.6
3846.7 3671.9 3523.7 3453.3 3370.7 3208 2916.6 2724.8 2676.2 2581.5
2460.1 2328.9 2205.1 2110.4 2052.1 2001.1 1906.4 1789.8 1648.9 1486.2
1313.8 1357.5 1083.1 723.7 551.3 204 0
5520 4364 3965.7 4019.2 4155.1 4271.7 4337.3 4327.6 4220.7 4041
3846.7 3669.4 3521.3 3455.7 3363.5 3198.3 2894.8 2727.2 2688.3 2579.1
2452.8 2309.5 2207.5 2081.2 2064.2 2001.1 1903.9 1789.8 1658.7 1483.8
1318.7 1338.1 930.1 748 544 196.7 0
